Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 373 99

Connector with 3 outgoing terminals - 250 A

  • Pack (number of units) 4
  • Volume (dm3) 0.382
  • Weight (g) 538.00

Substitution references

No substitute reference

Product characteristics
Connectors
With 6 outgoing terminals 250 A
  • Fits onto C section aluminium bars with M10 hammer head bolt Cat.No 0 373 59 or onto flat copper bars
  • Capacity:
    • 4 x 6 to 35 mm²
    • 2 x 6 to 25 mm²
General characteristics
Connection
  • "Standard" distribution
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.