Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 373 49

Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm

  • Pack (number of units) 10
  • Volume (dm3) 1.00
  • Weight (g) 3 912.00

Substitution references

No substitute reference

Product characteristics
Copper bars
Non perforated copper bar
  • Cross-section : 12 x 4 mm
  • Permis I : 180 A
  • Length : 991.5 mm
General characteristics
Atlantic, Atlantic stainless steel and Marina cabinets - equipment
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.