Skip to main content
Logo print

Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm

LEGRAND

Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm

REF. 037312 EAN. 3245060373122
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Width 94 mm
Height 250 mm
Depth 567 mm
Material Other
Colour Other

Documentation

2 documents
Instruction Use
LE05201AA.pdf pdf (0.71 Mo)
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0396.pdf pdf (0.23 Mo)
Catalogue Commercial Page
ex223001_0405.pdf pdf (0.11 Mo)
1 document
Constructor Declaration

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details