Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 372 85

Terminal block Viking3 -spring -disconnect -fr circuit not broken w handle lever

  • Pack (number of units) 20
  • Volume (dm3) 0.626
  • Weight (g) 278.00

Substitution references

No substitute reference

Product characteristics
Disconnect terminal blocks 1 connection - 2 wires
  • Opening by means of blade type lever, handle lever or mini lever (with tool)
For circuit not broken with handle lever
  • Circuit not broken by the master isolating device
  • Colour : Orange
  • Nominal cross-section : 2.5 mm²
  • Capacity - Rigid wire : 0.5 to 2.5 mm²
  • Capacity – Flexible wire : 0.5 to 2.5 mm²
  • Flexible wire with ferrule : 0.5 to 2.5 mm²
  • Pitch : 6 mm
General characteristics
Viking™ 3 terminal blocks with spring connection - for copper cables
  • Screwless connection system, stainless steel spring type
  • Used to make the electrical connection between 2 rigid copper wires, or flexible copper wires with or without ferrules
  • Direct tool-free insertion of a rigid wire or flexible wire with ferrule, up to 6 mm pitch
  • 2 areas for automatic insertion bridging combs (upper level only for 2-level blocks)
  • For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.