Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 372 56

Terminal block Viking 3 - spring - function block - 2 connect - with LED

  • Pack (number of units) 60
  • Volume (dm3) 1.93
  • Weight (g) 868.00

Substitution references

No substitute reference

Product characteristics
Function blocks
2 connections - 4 wires - 2 levels - with LED
  • Voltage presence indicator (12/24V= and ~)
  • Colour : Grey
  • Nominal cross-section : 4 mm²
  • Capacity - Rigid wire : 0.5 to 6 mm²
  • Capacity – Flexible wire : 0.5 to 4 mm²
  • Flexible wire with ferrule : 0.5 to 2.5 mm²
  • Pitch : 5 mm
General characteristics
Viking™ 3 terminal blocks with spring connection - for copper cables
  • Screwless connection system, stainless steel spring type
  • Used to make the electrical connection between 2 rigid copper wires, or flexible copper wires with or without ferrules
  • Direct tool-free insertion of a rigid wire or flexible wire with ferrule, up to 6 mm pitch
  • 2 areas for automatic insertion bridging combs (upper level only for 2-level blocks)
  • For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.