Terminal block Viking 3 - spring - 2 connect - 4 wires - pitch 6 - blue
- Pack (number of units) 50
- Volume (dm3) 1.96
- Weight (g) 874.00
- Grey for standard circuit, blue for neutral conductor, orange for circuit not broken by the master isolating device
- Built-in end cap
- Colour : Blue
- Nominal cross-section : 4 mm²
- Capacity - Rigid wire : 0.5 to 6 mm²
- Capacity – Flexible wire : 0.5 to 4 mm²
- Flexible wire with ferrule : 0.5 to 4 mm²
- Pitch : 6 mm
- Screwless connection system, stainless steel spring type
- Used to make the electrical connection between 2 rigid copper wires, or flexible copper wires with or without ferrules
- Direct tool-free insertion of a rigid wire or flexible wire with ferrule, up to 6 mm pitch
- 2 areas for automatic insertion bridging combs (upper level only for 2-level blocks)
- For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.