Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 371 99

Terminal block Viking 3 - screw - 1 connect - 1 entry/1 outlet - pitch 15-green

  • Pack (number of units) 20
  • Volume (dm3) 1.523
  • Weight (g) 1 019.00

Substitution references

No substitute reference

Product characteristics
Connecting
  • Grey for standard circuit, blue for neutral conductor, orange for circuit not broken by the master isolating device, red for special circuits (safety, protected, etc), green for protection conductor class II equivalent assemblies
1 connection - 1 entry/1 outlet
  • Colour : Green
  • Nominal cross-section : 35 mm²
  • Capacity – Rigid wire : 2.5 to 50 mm²
  • Capacity – Flexible wire with or without ferrules : 4 to 35 mm²
  • Pitch : 15 mm
General characteristics
Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.