Terminal block Viking 3 -screw -fr conductor -1 connection -metal base -pitch 12
- Pack (number of units) 10
- Volume (dm3) 0.836
- Weight (g) 611.00
- Metal base
- Screwless fixing on rail up to 10 mm pitch and with screws for pitch 12 and 15 mm
- PEN from 10 mm²
- Colour : Green/yellow
- Nominal cross-section : 16 mm²
- Capacity – Rigid wire : 1.5 to 25 mm²
- Capacity – Flexible wire with or without ferrules : 4 to 16 mm²
- Pitch : 12 mm
- Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
- 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
- For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.