Atlantic metal cabinet - horizontal version - 400 x 600 x 200 mm - 1 door
- Pack (number of units) 1
- Volume (dm3) 66.406
- Weight (g) 12 652.00
- Supplied with plain plate
- External dimensions Height x Width x Depth : 400 x 600 x 200 mm
- Number of doors : 1
- Weight : 13 kg
- IP 66 according to standards IEC EN 60529 for 1-door cabinets - IP 55 according to standards IEC EN 60529 for 2-door cabinets
- IK 10 according to standards IEC EN 62262
- LCIE 17 07 90 10A
- Type 4x, 1 door, Type 12, 2 doors - cULus, Bureau Veritas
- EMC attenuation 20 dB (for an EMC attenuation from 40 to 50 dB at 1 GHz, please consult us)
- Excellent resistance to corrosion and chemical agents
- 80 μm thick textured polyester coating. Anti-corrosion treatment for hinges and pins
- Reversible door - Fitted with lever
- Supplied with double bar lock - Self-centering positioning system for the equipment
- Compatible with all Atlantic accessories Low cable entries RAL 7035 - Optional depth adjustement for cabinets 400 mm depth, with slide rails Cat.No 0 367 45
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.