Skip to main content
Logo print

Atlantic steel cabinet 1200x800x400mm - IP66 IK10

Atlantic LEGRAND

Atlantic steel cabinet 1200x800x400mm - IP66 IK10

REF. 036946 EAN. 3414970696717
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
With lock Yes
Height 1200 mm
Width 800 mm
Depth 400 mm
Built-in depth 405 mm
Inner depth 380 mm
Material plate thickness cabinet 1.25 mm
Material plate thickness door/cover 1.8 mm
Colour Grey
RAL-number 7035
Number of openings for flange plates 1
Extension possible No
Housing material Steel
Surface protection Powder coating
With mounting plate Yes
Suitable for outdoor use Yes
Suitable for lightning protection No
Degree of protection (IP) IP66
Protection class I
Degree of impact strength (IK) IK10
Circuit integrity Other

Documentation

5 documents
Technical Guide
Technical Sheet
F02118FR-03.pdf pdf (5.41 Mo)
Technical Sheet
F02118EN-03.pdf pdf (5.4 Mo)
Instruction Use
LE08301AA-01.pdf pdf (0.77 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0416.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0420-0421.pdf pdf (0.28 Mo)
2 documents
3D Autocad
036946.dwg dwg (0.07 Mo)
3D Autocad
035596.dwg dwg (0.06 Mo)
5 documents
Agreement
TUV GS-R 60175536 (1.67 Mo)
Agreement
Agreement
OC / CB-FR703246 (0.59 Mo)
Agreement
PEP
LGRP-2015-020-V1-EN.pdf pdf (0.61 Mo)