Atlantic metal cabinet - vertical version with glass door and external dimensions 400x300x200 mm
- Pack (number of units) 1
- Volume (dm3) 34.531
- Weight (g) 6 309.00
Vertical version
- Glass door
- External dimensions Height x Width x Depth : 400 x 300 x 200 mm
- Number of doors : 1
- Weight : 6.9 kg
- IP 66 according to standards IEC EN 60529 for 1-door cabinets - IP 55 according to standards IEC EN 60529 for 2-door cabinets
- IK 10 according to standards IEC EN 62262
- LCIE 17 07 90 10A
- Type 4x, 1 door, Type 12, 2 doors - cULus, Bureau Veritas
- EMC attenuation 20 dB (for an EMC attenuation from 40 to 50 dB at 1 GHz, please consult us)
- Excellent resistance to corrosion and chemical agents
- 80 μm thick textured polyester coating. Anti-corrosion treatment for hinges and pins
- Reversible door - Fitted with lever
- Supplied with double bar lock - Self-centering positioning system for the equipment
- Compatible with all Atlantic accessories Low cable entries RAL 7035 - Optional depth adjustement for cabinets 400 mm depth, with slide rails Cat.No 0 367 45
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.