Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 369 13

Atlantic metal cabinet - vertical version - 500 x 400 x 160 mm - 1 door

  • Pack (number of units) 1
  • Volume (dm3) 54.45
  • Weight (g) 9 710.00

Substitution references

No substitute reference

Product characteristics
Metal door cabinets
  • Supplied with plain plate
Vertical version
  • External dimensions Height x Width x Depth : 500 x 400 x 160 mm
  • Number of doors : 1
  • Weight : 10.3 kg
General characteristics
Atlantic metal cabinets supplied with plain plate - IP 55/IP 66 - IK 10 - Type 4x - Type 12
  • IP 66 according to standards IEC EN 60529 for 1-door cabinets - IP 55 according to standards IEC EN 60529 for 2-door cabinets
  • IK 10 according to standards IEC EN 62262
  • LCIE 17 07 90 10A
  • Type 4x, 1 door, Type 12, 2 doors - cULus, Bureau Veritas
  • EMC attenuation 20 dB (for an EMC attenuation from 40 to 50 dB at 1 GHz, please consult us)
  • Excellent resistance to corrosion and chemical agents
  • 80 μm thick textured polyester coating. Anti-corrosion treatment for hinges and pins
  • Reversible door - Fitted with lever
  • Supplied with double bar lock - Self-centering positioning system for the equipment
  • Compatible with all Atlantic accessories Low cable entries RAL 7035 - Optional depth adjustement for cabinets 400 mm depth, with slide rails Cat.No 0 367 45
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.