Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 368 42

Key multi size for rebate lock - metal

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 73.00

Substitution references

No substitute reference

Product characteristics
Metal keys for rebate locks
  • Multi-size key for rebate locks:
    • square male 8 mm,
    • square male 6 mm
  • Triangle male 8 mm and double bar
General characteristics
Locking accessories
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.