Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 368 18

Metal rebate lock - 8 mm male triangle - metal

  • Pack (number of units) 10
  • Volume (dm3) 0.294
  • Weight (g) 186.00

Substitution references

No substitute reference

Product characteristics
Metal rebate locks
  • For Atlantic and Marina cabinets
  • Triangle male 8 mm
  • Except Marina enclosures: please consult us
General characteristics
Locking accessories
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.