Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 367 83

Lina 25 rail - for cabinets width 600 mm - L. 543 mm

  • Pack (number of units) 10
  • Volume (dm3) 2.00
  • Weight (g) 3 600.00

Substitution references

No substitute reference

Product characteristics
Lina 25 rail
Rail
  • For fixing onto uprights with clip nut Cat.No 0 364 42 and screw-washer Cat.No 0 367 75 depth 15 mm
  • For cabinets width : 600 mm
  • Crosspiece length : 543 mm
General characteristics
Atlantic, Atlantic food industry and Marina cabinets equipment
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.