Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 367 32

Kit of 2 180° hinges for Atlantic metal cabinets - for 1-door or 2-door cabinets up to 600 mm height

  • Pack (number of units) 1
  • Volume (dm3) 0.34
  • Weight (g) 81.00

Substitution references

No substitute reference

Product characteristics
180° hinges
  • RAL 7016
  • Enable 180° cabinet doors opening without drilling, by replacing existing hinges
  • IP of the box maintained
  • Kit of 2 hinges for Atlantic metal cabinets
  • For 1-door or 2-door cabinets up to 600 mm height
  • For 2-door cabinets order 2 kits
General characteristics
Equipment for Atlantic metal cabinets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.