Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 366 39

Braided sleeving Lina 25 - Ø30 mm - black polyester 50 m roll

  • Pack (number of units) 1
  • Volume (dm3) 7.677
  • Weight (g) 507.00

Substitution references

No substitute reference

Product characteristics
Sleeving
Braided sleeving
  • Black polyester
  • Supplied in 50 m roll in dispenser box with an indicator 3 m before end
  • Ø of roll : 30 mm
  • Ø variations : 18 to 54 mm
General characteristics
Lina 25™ ducting and halogen-free trunking
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.