Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 365 81

Open document holders - self adhesive - 230x130x18 mm - RAL 7035

  • Pack (number of units) 20
  • Volume (dm3) 25.00
  • Weight (g) 2 435.00

Substitution references

No substitute reference

Product characteristics
Self-adhesive document holders
Open - RAL 7035
  • External dimensions – Height : 165 mm
  • External dimensions – Width : 260 mm
  • Internal dimensions – Height : 130 mm
  • Internal dimensions – Width : 230 mm
  • Internal dimensions – Depth : 18 mm
General characteristics
Cable ties and document holders
  • For grouping together and organising audio, computer, VDI, cables, etc.
  • Re-usable (cables can be added)

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.