Skip to main content
Logo print

Air circulation kit - 160 mᄈ/h - for heat regulation

LEGRAND

Air circulation kit - 160 mᄈ/h - for heat regulation

REF. 036574 EAN. 3245060365745
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of fans 1
Operating voltage AC 50 Hz 230-240 V
Operating voltage AC 60 Hz 230-240 V
Voltage type AC
Suitable for wall built-in No
Built as slide-in ventilator No
Air circulator Yes
Roof ventilator No
With filter No
Volume flow, freeblowing 160 m³/h
Rated power 18 W
EMC-version No
Degree of protection (IP) IP20
Mounting method Screw mounting
Suitable for 19 inch rack mounting No
Colour Black
Width 164 mm
Height 51 mm
Depth 135 mm

Documentation

2 documents
Catalogue Technical Page
ex223001_0442.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0441.pdf pdf (0.08 Mo)
1 document
3D Autocad
036574.dwg dwg (0.06 Mo)