Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 365 71

Ventilator with metal louvre - IP32 - IK10 - 30/160 mᄈ/h - RAL 7032

  • Pack (number of units) 1
  • Volume (dm3) 2.006
  • Weight (g) 1 058.00

Substitution references

No substitute reference

Product characteristics
Ventilators with metal louvre
  • IP 32 - IK 10
  • Ventilator is mounted on the outside of the enclosure or cabinet
  • A second outlet can be installed to increase the flow rate and optimise discharge rates from the enclosure
  • 230 V - 50/60 Hz
30/160 m³/ h
  • 30 m³ installed with filter
  • 160 m³ for free blow-out
  • Supplied with a pair of metal louvres, a pair of anti-insect grilles and an internal finger-guard grille
  • Beige RAL 7032
General characteristics
Heat regulation for cabinets and enclosures - ventilators
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.