Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 364 66

Adaptor - for mounting on asymmetrical rail equipment fitting on sym. rail

  • Pack (number of units) 20
  • Volume (dm3) 0.364
  • Weight (g) 98.00

Substitution references

No substitute reference

Product characteristics
Adaptor
  • For mounting on rail asymmetrical equipment fitting on rail symmetrical
  • Width 17 mm
  • Increase equipment height of 6 mm
General characteristics
Viking™ 3 accessories for terminal blocks
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.