Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 364 47

Vertical/horizontal on pole fixing accessories for Atlantic / Atlantic stainless steel / Marina enclosures width 400 mm

  • Pack (number of units) 1
  • Volume (dm3) 3.735
  • Weight (g) 3 200.00

Substitution references

No substitute reference

Product characteristics
Fixing accessories
  • IP 66 maintained
Vertical / horizontal on pole
  • For Atlantic, Atlantic stainless steel, and Marina enclosures and P17 combined units
  • Features of the pole kit:
    • box / pole spacing = 30 mm
    • clamping the strip with tool Cat.No 0 364 45
  • Load capacity: 300 kg
  • Composed of:
    • 2 hot-dip galvanized steel crosspieces
    • 2 stainless steel strips length: 1200 mm, with integrated clip
    • screws
  • For enclosures width 400 mm
General characteristics
Equipment for Marina cabinets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.