Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 364 10

Wall spacer bracket Atlantic - 304L stainless steel

  • Pack (number of units) 1
  • Volume (dm3) 6.00
  • Weight (g) 1 959.00

Substitution references

No substitute reference

Product characteristics
Wall spacer brackets - 304L stainless steel
  • Set of 4 wall spacer brackets
  • Supplied with screws
  • For load up to 125 kg
  • Spacing between wall and enclosure: 75 mm
  • Maximum spacing between wall and enclosure:
    • 150 mm with 2 sets of wall spacer brackets Cat.No 0 364 10
General characteristics
Atlantic food industry stainless steel cabinets
  • Hygienic Design: especially designed for food & beverage industry or other environments with high hygiene requirements
  • Finish: brushed stainless steel
  • Curved reversible door, stainless steel lock
  • Roof angles forwards by 30° for improved door protection
  • Supplied with one key
  • Can be equipped with Atlantic & Atantic stainless steel accessories (lighting kit …)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.