Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 364 06

Set of 4 stainless steel wall mounting lugs for Atlantic stainless steel cabinets - 304L - for load up to 300 kg

  • Pack (number of units) 1
  • Volume (dm3) 0.843
  • Weight (g) 414.00

Substitution references

No substitute reference

Product characteristics
Stainless steel wall mounting lugs
  • For load up to 300 kg
  • Horizontal or vertical installation
  • Supplied with stainless steel screws
  • Set of 4
  • 304 L :
General characteristics
Atlantic stainless steel cabinets - 304 L
  • Suitable for harsh environments
  • Brushed stainless steel finish
  • Door with rounded vertical edges.
  • Double bar lock.
  • Upper and lower protective hoods
  • Reversible cabinet
  • Self-centering positioning system for the equipment
  • Optional depth adjustment starting from 600 x 400 x 250 mm cabinets, with slide rails Cat.Nos 0 367 43/44/45
  • Excellent resistance to corrosion and weather conditions
  • Compatible with all Atlantic & Atantic stainless steel accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.