Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 363 66

Internal doors - for Marina enclosures 1400x800 mm

  • Pack (number of units) 1
  • Volume (dm3) 113.652
  • Weight (g) 21 900.00

Substitution references

No substitute reference

Product characteristics
Internal doors RAL 7035
  • IP xxB steel. Textured polyester coated steel
  • Double bar lock
  • Take key barrels and other knockouts
  • Distance between enclosure door and internal door 78 mm
  • Right or left opening, handle included
  • For cabinets Height x Width : 1400 x 800 mm
  • Door dim. Height x Width : 1280 x 675 mm
  • Door usable dim. Height x Width : 1200 x 580 mm
General characteristics
Equipment for Marina enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.