Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 363 62

Internal door - for cabinets height 700 x width 500 - height 642 x width 436 mm

  • Pack (number of units) 1
  • Volume (dm3) 22.00
  • Weight (g) 4 190.00

Substitution references

No substitute reference

Product characteristics
Insulating internal doors RAL 7035
  • For direct mouting in Marina cabinets, with Cat.No 0 363 69 in Atlantic metal cabinets
  • IP XXB
  • Polyester fiber glass reinforced, height 4 mm
  • Self-extinguishing 960°C acc. to IEC EN 60695-2-11
  • Grid lines integrated on back
  • Centre marking on front
  • Adjustable distance between cabinet door and internal door: 42 to 50 mm for Atlantic cabinets, more than 100 mm for Marina cabinets
  • Right or left opening, captive hinge pins
  • Double bar key: 1 key for 400 to 600 mm height, 2 keys for height from 700 mm
  • Take key barrels and other barrels
  • For cabinets Height x Width : 700 x 500 mm
  • Dim. Height x Width : 642 x 436 mm
  • Usable dim. Height x Width : 500 x 360 mm
General characteristics
Atlantic, Atlantic food industry and Marina cabinets internal doors
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.