Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 363 17

Internal door - for Atlantic cabinet height 600 mm x width 400 mm - RAL 7035

  • Pack (number of units) 1
  • Volume (dm3) 11.40
  • Weight (g) 3 912.00

Substitution references

No substitute reference

Product characteristics
Metallic internal doors
  • Metallic internal doors RAL 7035
  • For direct mounting in Atlantic metal and stainless steel cabinets
  • IPXXB
  • Reversible door with captiv hinge pins
  • Double bar lock
  • Can be equipped with other key barrels and metal rebate locks. Distance between cabinet door and internal door: 55 mm
  • For cabinets Height x Width : 600 x 400 mm
  • Door dimensions Height x Width : 534 x 348 mm
  • Door usable dimensions Height x Width : 506 x 342 mm
General characteristics
Equipment for Atlantic metal cabinets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.