Skip to main content
Logo print

Plinth for Atlantic E cabinet - 800x300 - RAL 7016

LEGRAND

Plinth for Atlantic E cabinet - 800x300 - RAL 7016

REF. 036301 EAN. 3245060363017
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Steel
Colour Black
RAL-number (similar) 7016
Suitable for enclosure building width 800 mm
Suitable for enclosure building depth 300 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Suitable for outdoor set-up Yes
Width 800 mm
Height 200 mm
Depth 280 mm
RAL-number 7016

Documentation

1 document
Instruction Use
041401-01.pdf pdf (0.32 Mo)
2 documents
Catalogue Technical Page
ex223001_0420-0421.pdf pdf (0.28 Mo)
Catalogue Commercial Page
ex223001_0416.pdf pdf (0.06 Mo)
1 document
3D Autocad
036301.dwg dwg (0.04 Mo)