Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 362 84

Cabinet Marina - polyester with glass door - IP66 - IK10 - 1220x810x300 mm

  • Pack (number of units) 1
  • Volume (dm3) 376.00
  • Weight (g) 33 800.00

Substitution references

No substitute reference

Product characteristics
RAL 7035 cabinets with glass door
  • Coloured toughened glass
  • External dimensions Height x Width x Depth : 1220 x 810 x 300 mm
  • Window dimensions Height x Width : 970 x 495 mm
General characteristics
Marina cabinets - polyester - IP 66 - IK 10
  • IP 66 according to IEC EN 60529. LCIE n°60059283-560528
  • IK 10 according to IEC EN 62262 (EN 50102)
  • Class II (used to create totally isoled assemblies acc. to EN 60439-1 and assemblies for photovoltaic installations acc. to UTE C15-712-1)
  • Fiber glass reinforced polyester. Self-extinguisting 960°C acc. to IEC EN 60695-2-11
  • Adapted to corrosive environment and different weather conditions (detailed technical sheet available on e-catalogue)
  • Reversible door, opening 180°, (except Cat.No 0 362 50). Stainless steel hinge pins (except Cat.No 0 362 50). 2 double bar lock (1 lock for Cat.No 0 362 50)
  • Direct fixing of equipment at bottom of cabinet (screws supplied)
  • Possible to fit a partial plate from 500 x 400 x 200 mm and/or rails on intermediate studs (except for Cat.No 0 362 50)
  • Optional depth adjustment from height 400 x width 300 mm with Cat.No 0 362 42
  • Can be equipped with Atlantic accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.