Cabinet Marina - polyester with glass door - IP66 - IK10 - 820x610x300 mm
- Pack (number of units) 1
- Volume (dm3) 172.856
- Weight (g) 16 900.00
- Coloured toughened glass
- External dimensions Height x Width x Depth : 820 x 610 x 300 mm
- Window dimensions Height x Width : 672 x 372 mm
- IP 66 according to IEC EN 60529. LCIE n°60059283-560528
- IK 10 according to IEC EN 62262 (EN 50102)
- Class II (used to create totally isoled assemblies acc. to EN 60439-1 and assemblies for photovoltaic installations acc. to UTE C15-712-1)
- Fiber glass reinforced polyester. Self-extinguisting 960°C acc. to IEC EN 60695-2-11
- Adapted to corrosive environment and different weather conditions (detailed technical sheet available on e-catalogue)
- Reversible door, opening 180°, (except Cat.No 0 362 50). Stainless steel hinge pins (except Cat.No 0 362 50). 2 double bar lock (1 lock for Cat.No 0 362 50)
- Direct fixing of equipment at bottom of cabinet (screws supplied)
- Possible to fit a partial plate from 500 x 400 x 200 mm and/or rails on intermediate studs (except for Cat.No 0 362 50)
- Optional depth adjustment from height 400 x width 300 mm with Cat.No 0 362 42
- Can be equipped with Atlantic accessories
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.