Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 361 56

Sectioned uprights (2) Lina 25 - for cabinets height 1000 mm - L. 937 mm

  • Pack (number of units) 5
  • Volume (dm3) 3.00
  • Weight (g) 6 600.00

Substitution references

No substitute reference

Product characteristics
Lina 25 sectioned uprights
Set of 2 uprights
  • For cabinets height : 1000 mm
  • Length : 937 mm
  • Section : L
General characteristics
Atlantic, Atlantic food industry and Marina cabinets equipment
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.