Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 361 50

Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm

Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 300 mm - L. 237 mm

  • Pack (number of units) 5
  • Volume (dm3) 1.00
  • Weight (g) 1 600.00

Substitution references

No substitute reference

Product characteristics
Lina 25 sectioned uprights
Set of 2 uprights
  • For cabinets height : 300 mm
  • Length : 237 mm
  • Section : L
General characteristics
Atlantic, Atlantic stainless steel and Marina cabinets - equipment
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.