Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 361 05

Chassis with insulating faceplate - 700x500x250 mm - with 1 blanking plate

  • Pack (number of units) 1
  • Volume (dm3) 17.00
  • Weight (g) 4 892.00

Substitution references

No substitute reference

Product characteristics
Chassis with insulating faceplates RAL 7035
  • Symmetrical rails 15 mm depth
  • Supplied complete with uprights and faceplates
  • Space between door and faceplate for Atlantic, Atlantic Hygienic Design and Marina cabinets :
    • 70 mm for cabinets depth 200 mm
    • 80 mm for cabinets depth 250 mm
    • 90 mm for cabinets depth 300 mm
  • Self extinguishing 750 °C acc. to IEC EN 60695-2-11
For cabinets 700 x 500 x 250
  • 84 modules (4 rows of 21)
  • Supplied with 1 blanking plate
General characteristics
Atlantic, Atlantic food industry and Marina cabinets chassis
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.