Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 360 94

Lina 25 perforated plate - for cabinets height 800 x width 1000 mm

  • Pack (number of units) 1
  • Volume (dm3) 14.00
  • Weight (g) 5 600.00

Substitution references

No substitute reference

Product characteristics
Lina 25 perforated plates
  • Galvanized steel
Common for all types of cabinets
  • For cabinets Height x Width : 800 x 1000 mm
  • Weight : 5 kg
General characteristics
Atlantic, Atlantic stainless steel and Marina cabinets - plain plates and perforated plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.