Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 360 56

Plain plate - for cabinets height 600 x width 400 or height 400 x width 600 mm

  • Pack (number of units) 1
  • Volume (dm3) 1.509
  • Weight (g) 2 240.00

Substitution references

No substitute reference

Product characteristics
Plain plates
  • Galvanized steel
  • Vertical mounting for cabinets – Height : 600 mm
  • Vertical mounting for cabinets – Width : 400 mm
  • Weight : 3.3 kg
  • Horizontal mounting for cabinets Height : 400 mm
  • Horizontal mounting for cabinets – Width : 600 mm
General characteristics
Atlantic, Atlantic food industry and Marina cabinets: plain plates and perforated plates
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.