Plain plate - for industrial cabinets Marina. 300 x w. 220 mm
Marina
LEGRAND
Plain plate - for industrial cabinets Marina. 300 x w. 220 mm
REF. 036049
EAN.
3245060360498
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 220 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION