Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 360 04

Lina 12.5 plate - for cabinets height 300 x width 400 or height 400 x width 300 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.293
  • Weight (g) 984.00

Substitution references

No substitute reference

Product characteristics
Lina 12.5 plates
  • Galvanized steel.
  • With drilling for fixing equipment without marking.
  • Automatic bracket:
    • Ø6.5 mm for plastic rivet Cat.No 0 366 44 (trunking)
    • Ø3.3 mm for equipment with screw Cat.No 0 347 45
  • Vertical mounting for cabinets – Height : 400 mm
  • Vertical mounting for cabinets – Width : 300 mm
  • Weight : 0.8 kg
  • Horizontal mounting for cabinets Height : 300 mm
  • Horizontal mounting for cabinets – Width : 400 mm
General characteristics
Atlantic, Atlantic food industry and Marina cabinets: plain plates and perforated plates
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.