Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 359 71

Industrial box - plastic - IP55 - IK07 - transparent cover - 270x170x86 mm

  • Pack (number of units) 1
  • Volume (dm3) 5.069
  • Weight (g) 506.00

Substitution references

No substitute reference

Product characteristics
IP 55 - IK 07 grey RAL 7035
  • Class II provided by protective caps for the fixing screws (supplied)
  • Equipment can be fixed on rail or solid plate
  • IP 2X terminal blocks fixed at the top from 130 x 130 mm size
  • Cover opened/closed with 1/4 turn of a flat screwdriver. Indication of closed/open position: I/O
  • Captive covers with ties, except boxes 310 x 240 mm and 360 x 270 mm
  • Transparentcover
  • Internal dimensions - Height x Width x Depth (mm) : 270 x 170 x 86
General characteristics
Plastic industrial boxes
  • Smooth surfaces
  • Choice of fixing:
    • Internal: 4 oblong holes at back of box
    • At the 4 corners outside the wiring space, with Ø4 screws
    • Using wall mounting lugs Cat.No 0 358 02 (except boxes 130 x 75 x 74 mm)
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.