Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 358 01

Hinges (2) - for boxes 310x240 mm and 360 x 270 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.34
  • Weight (g) 25.00

Substitution references

No substitute reference

Product characteristics
Accessories for IP 55 - IK 07 grey RAL 7035
Hinges
  • RAL 7016 - set of 2
  • For boxes 310 x 240 and 360 x 270 mm
General characteristics
Plastic industrial boxes
  • Smooth surfaces
  • Choice of fixing:
    • Internal: 4 oblong holes at back of box
    • At the 4 corners outside the wiring space, with Ø4 screws
    • Using wall mounting lugs Cat.No 0 358 02 (except boxes 130 x 75 x 74 mm)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.