Skip to main content
Logo print

Resistance heater - for enclosure - pulsated air 230 V~ - 150 W

LEGRAND

Resistance heater - for enclosure - pulsated air 230 V~ - 150 W

REF. 035310 EAN. 3245060353100
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated power 150 W
Operating voltage AC 50 Hz 220-240 V
Operating voltage AC 60 Hz 220-240 V
Voltage type AC
With fan Yes
With room temperature controller No
Continuous heating power at 10 °C 150 W
Width 65 mm
Height 75 mm
Depth 90 mm
Degree of protection (IP) IP20

Documentation

2 documents
Catalogue Technical Page
ex223001_0444.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0443.pdf pdf (0.1 Mo)