Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 353 07

Resistance heater - for enclosure - 120/240 V~/= - 50 W

  • Pack (number of units) 1
  • Volume (dm3) 1.162
  • Weight (g) 327.00

Substitution references

No substitute reference

Product characteristics
Heating
  • IP 20
  • Class II
  • Prevent condensation forming inside the enclosure «PTC» auto-regulated and self-limited surface temperature
  • Connection on terminals
  • Mounting on rail
  • Heat dissipator in aluminium under plastic UL 94 VO
Resistance heaters 120 V/240 V~/=
  • Power : 50 W
  • Start-up current : 2.5 A
General characteristics
Heat regulation for cabinets and enclosures - heating and regulation
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.