CAT. N° 0 352 55
Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 500x500x250 mm
- Pack (number of units) 1
- Volume (dm3) 92.73
- Weight (g) 10 308.00
Product characteristics
Stainless steel cabinets 304L- IP 66 according to standards
- IEC/EN 60529 (IP 55 for 2-door cabinets).
- IK 10 according to standards IEC/EN 62262 (EN 50102)
- Approvals: cULus: type 4x (type 12 for 2-door cabinets)
- Bureau Véritas, LCIE N° 80257-575296
- Metal door
- External dimensions – Height : 500 mm
- External dimensions – Width : 500 mm
- External dimensions – Depth : 250 mm
- Weight : 11 kg
General characteristics
Atlantic stainless steel cabinets - 304 L- Suitable for harsh environments
- Brushed stainless steel finish
- Door with rounded vertical edges.
- Double bar lock.
- Upper and lower protective hoods
- Reversible cabinet
- Self-centering positioning system for the equipment
- Optional depth adjustment starting from 600 x 400 x 250 mm cabinets, with slide rails Cat.Nos 0 367 43/44/45
- Excellent resistance to corrosion and weather conditions
- Compatible with all Atlantic & Atantic stainless steel accessories
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.