Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 352 36

Enclosure Atlantic - 304L stainless steel - 600 x 400 x 250 mm

  • Pack (number of units) 1
  • Volume (dm3) 127.968
  • Weight (g) 14 748.00

Substitution references

No substitute reference

Product characteristics
Enclosures - 304L stainless steel
  • IP 66 according to EN/IEC 60529
  • IK 10 according to EN/IEC 62262 (EN 50102)
  • Vertical version, 1 door
  • External dimensions/ Corresponding enclosure Height : 798/600 mm
  • External dimensions/ Corresponding enclosure Width : 412/400 mm
  • External dimensions/ Corresponding enclosure Depth : 260/250 mm
  • Weight : 12.5 kg
General characteristics
Atlantic food industry stainless steel cabinets
  • Hygienic Design: especially designed for food & beverage industry or other environments with high hygiene requirements
  • Finish: brushed stainless steel
  • Curved reversible door, stainless steel lock
  • Roof angles forwards by 30° for improved door protection
  • Supplied with one key
  • Can be equipped with Atlantic & Atantic stainless steel accessories (lighting kit …)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.