Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 352 03

Atlantic stainless steel cabinet 304L - vertical version with 1 metal door and external dimensions 600x400x200 mm

  • Pack (number of units) 1
  • Volume (dm3) 94.00
  • Weight (g) 9 600.00

Substitution references

No substitute reference

Product characteristics
Stainless steel cabinets 304L
  • IP 66 according to standards
  • IEC/EN 60529 (IP 55 for 2-door cabinets).
  • IK 10 according to standards IEC/EN 62262 (EN 50102)
  • Approvals: cULus: type 4x (type 12 for 2-door cabinets)
  • Bureau Véritas, LCIE N° 80257-575296
Vertical version - 1 door
  • Metal door
  • External dimensions – Height : 600 mm
  • External dimensions – Width : 400 mm
  • External dimensions – Depth : 200 mm
  • Weight : 10.8 kg
General characteristics
Atlantic stainless steel cabinets - 304 L
  • Suitable for harsh environments
  • Brushed stainless steel finish
  • Door with rounded vertical edges.
  • Double bar lock.
  • Upper and lower protective hoods
  • Reversible cabinet
  • Self-centering positioning system for the equipment
  • Optional depth adjustment starting from 600 x 400 x 250 mm cabinets, with slide rails Cat.Nos 0 367 43/44/45
  • Excellent resistance to corrosion and weather conditions
  • Compatible with all Atlantic & Atantic stainless steel accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.