Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 349 59

Plain plate - for Marina enclosures height 1400 x width 800 - galvanized steel

  • Pack (number of units) 1
  • Volume (dm3) 28.00
  • Weight (g) 23 200.00

Substitution references

No substitute reference

Product characteristics
Equipment
Plain plates
  • Galvanized steel
  • Pre-marked pitch 100 mm
  • Admissible load: 200 kg/m²
  • For enclosures Height x Width : 1400 x 800 mm
  • Net weight : 27 kg
General characteristics
Equipment for Marina enclosures
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.