Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 348 53

Ventilator with plastic louvre - IP54 - IK08 - 400/900 mᄈ/h - RAL 7035

  • Pack (number of units) 1
  • Volume (dm3) 25.455
  • Weight (g) 3 854.00

Substitution references

No substitute reference

Product characteristics
Ventilators with plastic louvre
  • IP 54 - IK 08
  • 230 V - 50/60 Hz
  • RAL 7035
  • Equipped with finger-guard grilles
  • Reduced external dimensions (7 to 10 mm)
  • Ventilator is mounted on the outside of the enclosure or cabinet
  • Screw fixing on a panel width 1 to 4 mm
  • A second outlet louvre can be installed to increase the flow rate and optimise discharge rates from the enclosure
400/900 m³/h
  • 400 m³ installed with filter
  • 450 m³ with second louvre Cat.No 0 348 36
  • 900 m³ for free blow out
  • Supplied with a pair of 325 x 325 mm
  • Media filter washable G3, acc. EN 779
General characteristics
Heat regulation for cabinets and enclosures - ventilators
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.