Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 348 50

Ventilator with plastic louvre - IP54 - IK08 - 40/160 mᄈ/h - RAL 7035

  • Pack (number of units) 1
  • Volume (dm3) 3.235
  • Weight (g) 958.00

Substitution references

No substitute reference

Product characteristics
Ventilators with plastic louvre
  • IP 54 - IK 08
  • 230 V - 50/60 Hz
  • RAL 7035
  • Equipped with finger-guard grilles
  • Reduced external dimensions (7 to 10 mm)
  • Ventilator is mounted on the outside of the enclosure or cabinet
  • Screw fixing on a panel width 1 to 4 mm
  • A second outlet louvre can be installed to increase the flow rate and optimise discharge rates from the enclosure
40/160 m³/h
  • 40 m³ installed with filter
  • 45 m³ with second louvre Cat.No 0 348 34
  • 160 m³ for free blow out
  • Supplied with a pair of louvres 150 x 150 mm equipped
  • Electrostatic filter washable G3, acc. EN 779
General characteristics
Heat regulation for cabinets and enclosures - ventilators
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.