Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 348 48

Thermostat - for enclosures - 12 to 250 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.189
  • Weight (g) 103.00

Substitution references

No substitute reference

Product characteristics
Temperature management
Thermostat
  • Adjustable from 5 to 60 °C, 230 V~, 50/60 Hz
  • NC contact (5 A) and NO contact (10 A)
  • Magnet fastening
General characteristics
Legrand cabling system LCS³ enclosures - 19'' accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.