Skip to main content
Logo print

Resistance heater - for enclosure - pulsated air 230 V~ - 350 W

LEGRAND

Resistance heater - for enclosure - pulsated air 230 V~ - 350 W

REF. 034806 EAN. 3245060348069
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated power 350 W
Operating voltage AC 50 Hz 220-240 V
Operating voltage AC 60 Hz 220-240 V
Voltage type AC
With fan Yes
With room temperature controller Yes
Continuous heating power at 10 °C 350 W
Width 100 mm
Height 165 mm
Depth 128 mm
Degree of protection (IP) IP20

Documentation

2 documents
Catalogue Technical Page
ex223001_0444.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0443.pdf pdf (0.1 Mo)