Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 347 96

Earth braid - capacity 16 mm²

  • Pack (number of units) 20
  • Volume (dm3) 0.69
  • Weight (g) 750.00

Substitution references

No substitute reference

Product characteristics
Protective conductor
Earth braid
  • Capacity : 16 mm²
  • Fixing spacing : 200 mm
  • Ø of holes : 8.5 mm
General characteristics
Equipment for Atlantic metal cabinets
pages_catalogue.png Catalogue pages & additional information
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.